chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-G12K-RP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-G12K-RP6X
Order ID no. 4670264
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Switching element function
NC contact
Switching frequency (kHz)
2
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
USD 142.37
home
Turck-Shop
Sensors
Inductive Sensors
BI2-G12K-RP6X
Item Total
USD 142.37
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support