chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI6U-EGT08-AP6X-H1341/S1589 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Induktiver Sensor mit WeldGuard™ Beschichtung
NI6U-EGT08-AP6X-H1341/S1589
Order ID no. 4635989
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Housing surface
PTFE-coated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
6
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
6
In Stock
Price Group
E2
List Price
USD 211.60
home
Turck-Shop
Sensors
Inductive Sensors
NI6U-EGT08-AP6X-H1341/S1589
Item Total
USD 211.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support