chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-EG08FE-RN6X | TURCK - Your Global Automation Partner
Inductive Sensor Stainless Steel Front
BI3-EG08FE-RN6X
Order ID no. 4614730
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67, IP68
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
3
Special features
All-metal sensor, Pressure resistant
Switching element function
NC contact
Switching frequency (kHz)
1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
USD 247.25
home
Turck-Shop
Sensors
Inductive Sensors
BI3-EG08FE-RN6X
Item Total
USD 247.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support