chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI6-EG08FE-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor Stainless steel front
NI6-EG08FE-AP6X
Order ID no. 4614719
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP68
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
6
Special features
All-metal sensor, Pressure resistant
Switching element function
normally open NO
Switching frequency (kHz)
0.7
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
6
home
Turck-Shop
Sensors
Inductive Sensors
NI6-EG08FE-AP6X
In Stock
Price Group
E1
List Price
USD 235.52
Item Total
USD 235.52
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support