chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20-EG18FM-AN6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor Stainless steel front
NI20-EG18FM-AN6X-H1141
Order ID no. 4614717
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
20
Special features
All-metal sensor, Pressure resistant
Switching element function
normally open NO
Switching frequency (kHz)
0.2
home
Turck-Shop
Sensors
Inductive Sensors
NI20-EG18FM-AN6X-H1141
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
USD 218.16
Item Total
USD 218.16
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support