chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI6-EG08FE-AN6X-H1341 | TURCK - Your Global Automation Partner
Inductive Sensor Stainless steel front
NI6-EG08FE-AN6X-H1341
Order ID no. 4614713
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67, IP68
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
6
Special features
All-metal sensor, Pressure resistant
Switching element function
normally open NO
Switching frequency (kHz)
0.7
Key Features
Electrical connection
Connector
home
Turck-Shop
Sensors
Inductive Sensors
NI6-EG08FE-AN6X-H1341
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
6
In Stock
Price Group
E1
List Price
USD 257.60
Item Total
USD 257.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support