chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15U-MT18M-AP6X2-H1141/S1589 | TURCK - Your Global Automation Partner
Inductive Sensor With WeldGuard™ Coating
NI15U-MT18M-AP6X2-H1141/S1589
Order ID no. 16352920
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
15
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+, weldguard®
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E2
List Price
USD 226.09
home
Turck-Shop
Sensors
Inductive Sensors
NI15U-MT18M-AP6X2-H1141/S1589
Item Total
USD 226.09
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support