chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-S18-VP4X | TURCK - Your Global Automation Partner
Inductive Sensor
NI8-S18-VP4X
Order ID no. 15135
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
home
Turck-Shop
Sensors
Inductive Sensors
NI8-S18-VP4X
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
USD 184.58
Item Total
USD 184.58
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support