chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI90P2-QR14-LIU5X2-0.3-RS4 | TURCK - Your Global Automation Partner
Inductive Angle Sensor With Analog Output
RI90P2-QR14-LIU5X2-0.3-RS4
Order ID no. 1590833
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M12 x 1
Design
Rectangular
Dimensions
53,5 mm x 49 mm x 14 mm
Electrical connection
Cable with connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
Key Features
Output type
Absolute singleturn
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
USD 293.14
home
Turck-Shop
Sensors
Encoders
RI90P2-QR14-LIU5X2-0.3-RS4
Item Total
USD 293.14
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support