chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MFKS 4F-1 | TURCK - Your Global Automation Partner
MFKS 4F-1
Order ID no. U2-10009
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable length (m)
1
Conductor length (m)
1
Current (A)
4
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
7/16″-20 UNF
Voltage (V)
125
Price Group
K1
List Price
USD 22.89
home
Turck-Shop
Others
MFKS 4F-1
Item Total
USD 22.89
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support