chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FDNP-ES88-TC | TURCK - Your Global Automation Partner
FDNP-ES88-TC
Order ID no. F0210
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connection technology signal
M12
Device type
Compact station, I/O Module
Fieldbus transmission rate
125/250/500 kbps
Network protocol
DeviceNet
Number of channels
16
Operating voltage
DC
Output voltage
24 VDC
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
In Stock
Price Group
D1
List Price
USD 996.59
home
Turck-Shop
Others
FDNP-ES88-TC
Item Total
USD 996.59
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support