chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT1000PSIG-2014-U1-H1143 | TURCK - Your Global Automation Partner
With Voltage Output (3-Wire)
PT1000PSIG-2014-U1-H1143
Order ID no. 6837222
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Approvals
cULus
Electrical output
Voltage output (3-wire)
Material pressure transducer
Stainless steel 1.4016 (AISI 430)
Media temperature max. (°C)
135
Media temperature min. (°C)
-40
Operating voltage
DC
Output function
Analog output voltage
Pressure range
0...68,95 bar
Pressure type
Relative pressure
In Stock
Price Group
J1
List Price
USD 153.99
home
Turck-Shop
Others
PT1000PSIG-2014-U1-H1143
Item Total
USD 153.99
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support