chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BCF5-S18-AN4X-0.2-RS4T | TURCK - Your Global Automation Partner
BCF5-S18-AN4X-0.2-RS4T
Order ID no. 2503089
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.2
Construction size
⌀ 18 mm
Design
Threaded barrel
Dimensions
74 mm
Function
For highly viscous media
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
7.5
Special features
Improved background suppression, Increased EMC protection, Suited for highly viscous media
Price Group
E1
List Price
USD 283.25
home
Turck-Shop
Others
BCF5-S18-AN4X-0.2-RS4T
Item Total
USD 283.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support