chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EFSBQ-A5.500.2-0.5 | TURCK - Your Global Automation Partner
Male Receptacle with Stranded Wires, Front-mounted
EFSBQ-A5.500.2-0.5
Order ID no. 100010567
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable length (m)
0.5
Conductor length (m)
0.5
Current (A)
4
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
Price Group
K1
List Price
USD 15.07
EFSBQ-A5.500.2-0.5
Item Total
USD 15.07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support